Cart (0)
This product has no configuration options.

CA-USB2-MTI

Select your configuration

Unit price: $ 235.00 (excl. VAT)
Above 1000 units (OEM): €

Product information

Part No.: CA-USB2-MTI
Ships within: 10 days
Stock: In stock

Specifications

Multi-use cable for MTi 10s, MTi 100s and MTi-G-710 (RS232). 2.9m, USB interface (Virtual COM). Connections to SyncIn, ClockSync, SyncOut

MouserResellerUrlhttps://www.mouser.com/access/?pn=CA-USB2-MTI&sn=xsens


Payment methods
Pay with MasterCard or VISA
Contact us

General email: info@xsens.com
Sales email: sales@xsens.com
   
Phone: +31 88 97367 00
  +31 88 XSENS 00
   
Reg No.: 50142224
VAT No.: NL822644186B01

Contact us

General email: info@xsens.com
Sales email: sales@xsens.com
   
Phone: +31 88 97367 00
  +31 88 XSENS 00
   
Reg No.: 50142224
VAT No.: NL822644186B01

© Xsens   |   ‹ To Xsens.com  -  Terms & Conditions  -  Disclaimer